IESNA:LM-63-2002
[TEST]P949900
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-735-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22907
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3171.9 3553.8 3972 4387 4731 4958.2 5071.9 5120.8 5166.5 5229.7
5316.5 5420.6 5556.3 5693.6 5842 6043.9 6334.3 6757.2 7382.1 8248.5
9398.9 10917 12987.4 15556.4 17213.4 16812.6 15583.3 13891.6 12065.8 10333.1
8560.9 6605.7 4521.1 2657.4 1077.8 271.4 0
3171.9 3580.6 4035.1 4508.5 4884.1 5130.3 5251.8 5288.1 5307 5316.5
5340.1 5371.7 5412.7 5430.1 5485.3 5608.4 5824.6 6168.6 6725.7 7544.7
8647.7 10186.3 12501.3 15903.6 20427.9 21867.1 20705.6 19328 17803.6 16216.1
13874.2 10841.2 7555.7 4600 1816.3 580.7 0
3171.9 3640.6 4177.1 4724.7 5177.6 5452.2 5531.1 5482.2 5365.4 5196.5
5010.3 4832 4655.3 4491.1 4410.7 4506.9 4926.7 5671.5 6572.6 7416.8
8216.9 9149.6 10424.6 12263 15783.7 20000.2 19140.2 17096.6 15755.3 14836.9
13528.6 11636.6 9091.2 6328 2474.4 407.1 0
3171.9 3672.1 4323.9 4920.4 5396.9 5628.9 5624.2 5423.8 5106.6 4772
4454.8 4189.7 3984.6 3864.7 3983 4571.6 5573.7 6798.3 8090.7 9452.5
10942.2 12360.9 13714.9 15285 17606.3 20569.9 21145.9 19618.4 17904.6 16148.2
14062 11261 7943.9 3845.7 1505.5 168.9 0
3171.9 3721 4355.4 4983.5 5469.5 5703.1 5603.7 5250.2 4803.6 4445.4
4126.6 3872.5 3691.1 3650 3992.5 4899.9 6247.5 7940.8 10028.5 12566
15348.1 18209.2 21068.6 23639.2 26560.2 29246.1 29926.2 28696.9 26353.5 23227.4
19116.5 13456.1 8732.9 4828.8 2329.2 269.8 0
3171.9 3724.2 4363.3 4983.5 5453.8 5662.1 5561.1 5217 4773.6 4375.9
4057.2 3807.8 3643.7 3667.4 4144 5213.9 6757.2 8780.3 11350.9 14276.6
17259.2 20178.6 23115.3 26142 29564.8 32053.4 32193.9 30230.8 26809.5 22283.7
17552.7 13037.9 8519.9 4956.7 1964.7 247.8 0
3171.9 3724.2 4347.5 4945.6 5376.4 5573.7 5550 5327.5 4985.1 4609.5
4274.9 4025.6 3853.6 3839.4 4215 5155.5 6534.7 8183.8 10110.6 12247.3
14382.4 16526.9 18587.9 20658.3 23495.6 26276.2 27019.4 25635.5 23282.6 20219.6
16800 13022.1 9807.6 5840.4 2217.2 195.7 0
3171.9 3681.6 4262.3 4806.7 5201.3 5403.3 5468 5431.7 5281.7 5056.1
4805.2 4563.7 4355.4 4243.4 4347.5 4857.2 5783.6 6978.2 8251.6 9432
10571.4 11571.9 12515.5 13834.8 16343.9 18864 18539 16399.1 14423.4 12676.5
10495.6 7887.1 5291.2 2573.8 722.7 88.4 0
3171.9 3680 4199.2 4677.3 5022.9 5215.5 5325.9 5396.9 5433.2 5444.3
5425.3 5371.7 5305.4 5232.8 5221.8 5349.6 5741 6425.8 7385.3 8477.3
9728.7 11281.5 13333 15996.7 18796.2 19323.3 16391.2 12667 9316.8 6784
5324.4 3889.9 2821.6 1660.1 462.4 18.9 0
3171.9 3593.2 4030.3 4432.8 4726.3 4903 5034 5147.6 5253.3 5387.5
5532.7 5677.8 5862.5 6039.2 6279.1 6637.3 7153.3 7890.3 9005.9 10527.2
12386.1 14543.3 17106.1 19971.8 20999.2 19485.8 15908.4 11938 8062.3 5815.1
4207.1 2807.4 1690.1 389.8 9.5 0 0
3171.9 3583.8 3994.1 4341.2 4606.3 4767.3 4885.7 5008.7 5125.5 5259.7
5423.8 5600.5 5819.9 6059.7 6359.6 6787.2 7377.4 8175.9 9230 10579.3
12326.2 14420.2 16361.3 17488 17273.4 15619.6 12555 9108.5 5845.1 4155
2867.3 1797.4 1000.5 217.8 0 0 0
3171.9 3522.2 3894.6 4197.6 4423.3 4571.6 4674.2 4786.2 4904.6 5026.1
5179.2 5362.2 5575.3 5812 6096 6468.4 6968.7 7629.9 8475.7 9651.4
11183.7 12654.4 13375.6 13127.8 12258.3 10800.2 8502.5 5753.6 3107.2 1835.3
1011.5 452.9 175.2 22.1 0 0 0
3171.9 3485.9 3774.7 3986.2 4145.5 4241.8 4309.7 4398 4475.4 4549.5
4653.7 4792.5 4956.7 5114.5 5283.3 5490 5733.1 6025 6383.2 6741.4
6850.3 6490.5 5580 4511.7 3321.8 2305.5 1628.6 1175.6 825.3 593.3
400.8 239.9 134.1 60 11 0 0
3171.9 3396 3610.6 3768.4 3859.9 3907.3 3940.4 3954.6 3945.1 3908.8
3855.2 3826.8 3795.2 3719.5 3553.8 3317.1 3070.9 2835.8 2633.8 2496.5
2427 2363.9 2277.1 2130.4 2018.3 1931.5 1663.3 1347.7 890 623.3
445 309.3 205.1 88.4 12.6 0 0
3171.9 3306 3460.7 3577.4 3640.6 3656.3 3620.1 3522.2 3364.4 3159.3
2938.3 2760 2643.2 2572.2 2515.4 2431.8 2311.8 2196.6 2106.7 2059.4
2059.4 2072 2075.1 2062.5 1969.4 1764.3 1546.5 1401.3 1180.4 948.4
688 451.3 246.2 96.3 6.3 0 0
3171.9 3233.4 3307.6 3392.8 3454.4 3448 3364.4 3201.9 3004.6 2820
2666.9 2558 2494.9 2447.6 2392.3 2307.1 2187.2 2042 1900 1787.9
1728 1735.9 1784.8 1817.9 1805.3 1750.1 1630.1 1436 1219.8 1016.3
825.3 648.6 471.8 274.6 118.4 0 0
3171.9 3135.6 3159.3 3219.2 3285.5 3317.1 3268.1 3160.8 3040.9 2933.6
2824.7 2701.6 2573.8 2449.1 2327.6 2199.8 2059.4 1911 1770.6 1655.4
1552.8 1466 1391.8 1344.5 1330.3 1325.6 1300.3 1243.5 1145.7 1008.4
778 533.4 295.1 156.2 56.8 0 0
3171.9 3070.9 3012.5 3025.1 3121.4 3244.5 3340.7 3348.6 3280.8 3173.5
3048.8 2900.5 2728.5 2547 2375 2210.9 2054.6 1903.1 1767.4 1661.7
1584.4 1533.9 1492.8 1442.3 1365 1243.5 1117.3 1025.7 943.7 852.1
732.2 566.5 364.5 211.5 69.4 0 0
3171.9 2993.6 2857.9 2837.3 2932 3170.3 3426 3545.9 3509.6 3373.9
3211.3 3045.6 2870.5 2676.4 2482.3 2292.9 2114.6 1950.5 1806.9 1696.4
1612.8 1554.4 1530.7 1514.9 1480.2 1404.5 1312.9 1208.8 1103.1 980
830.1 647 476.6 299.8 97.8 0 0
3171.9 2919.4 2715.8 2614.8 2663.8 2903.6 3255.5 3538 3605.9 3487.5
3290.2 3100.9 2925.7 2742.7 2561.2 2379.7 2199.8 2024.6 1871.6 1754.8
1657 1592.3 1544.9 1524.4 1494.4 1439.2 1360.3 1271.9 1175.6 1068.3
920 730.6 536.5 295.1 91.5 3.2 0
3171.9 2853.1 2629 2496.5 2515.4 2730 3055.1 3339.2 3498.5 3454.4
3288.7 3100.9 2925.7 2752.1 2581.7 2411.3 2234.5 2060.9 1909.4 1781.6
1672.7 1598.6 1543.3 1510.2 1475.5 1412.4 1319.3 1218.3 1117.3 998.9
852.1 659.6 479.7 255.6 69.4 0 0
3171.9 2840.5 2573.8 2389.2 2354.5 2496.5 2750.5 3040.9 3233.4 3252.4
3149.8 2990.4 2832.6 2685.8 2540.7 2384.4 2220.3 2054.6 1901.6 1770.6
1658.5 1578.1 1508.6 1445.5 1369.8 1257.7 1101.5 920 749.6 609.1
470.3 314 190.9 96.3 7.9 0 0
3171.9 2763.2 2434.9 2176.1 2048.3 2054.6 2135.1 2244 2330.8 2376.5
2376.5 2319.7 2247.1 2169.8 2084.6 1994.7 1906.3 1810 1694.8 1576.5
1462.9 1333.5 1199.3 1082.5 964.2 804.8 647 531.8 440.3 350.3
257.2 159.4 74.2 20.5 0 0 0
3171.9 2706.4 2329.2 2015.2 1821.1 1737.4 1710.6 1707.5 1698 1683.8
1653.8 1597 1529.1 1448.7 1354 1276.6 1200.9 1142.5 1104.6 1088.9
1068.3 1024.2 953.1 863.2 755.9 643.8 539.7 448.2 361.4 282.5
202 113.6 48.9 7.9 0 0 0
3171.9 2678 2258.2 1915.8 1690.1 1578.1 1519.7 1469.2 1412.4 1349.2
1292.4 1246.7 1194.6 1152 1101.5 1051 997.3 927.9 850.6 785.9
719.6 659.6 607.6 566.5 520.8 463.9 400.8 337.7 269.8 206.7
140.4 88.4 42.6 1.6 0 0 0
3171.9 2654.3 2215.6 1863.7 1627 1500.7 1423.4 1349.2 1278.2 1207.2
1139.4 1081 1025.7 970.5 920 871.1 819 765.4 714.9 661.2
610.7 566.5 527.1 484.5 434 389.8 339.3 282.5 217.8 161
116.8 69.4 23.7 0 0 0 0
3171.9 2676.4 2229.8 1871.6 1615.9 1467.6 1368.2 1292.4 1227.7 1164.6
1101.5 1041.5 980 924.7 874.2 823.7 771.7 714.9 658 599.7
549.2 506.6 470.3 438.7 407.1 372.4 325.1 273 227.2 187.8
145.2 99.4 36.3 0 0 0 0
3171.9 2689 2245.6 1882.6 1609.6 1429.7 1324 1256.1 1196.2 1133
1073.1 1013.1 959.5 909 861.6 811.1 760.6 703.8 647 590.2
539.7 503.4 473.4 448.2 418.2 377.2 321.9 276.2 241.4 205.1
161 107.3 42.6 12.6 0 0 0
3171.9 2689 2262.9 1896.8 1604.9 1399.7 1287.7 1223 1163 1103.1
1036.8 980 931.1 877.4 825.3 773.2 719.6 665.9 612.3 561.8
520.8 493.9 468.7 441.9 400.8 344 274.6 241.4 206.7 168.9
123.1 64.7 26.8 6.3 0 0 0
3171.9 2742.7 2330.8 1963.1 1644.3 1406 1279.8 1211.9 1152 1101.5
1043.1 987.9 934.2 882.1 828.5 776.4 722.7 670.7 621.8 577.6
541.3 512.9 484.5 449.7 399.2 318.8 239.9 206.7 173.6 137.3
97.8 56.8 30 12.6 3.2 0 0
3171.9 2774.2 2376.5 2008.9 1679 1428.1 1287.7 1213.5 1155.1 1101.5
1046.2 992.6 940.5 888.4 837.9 787.4 735.4 684.9 637.5 594.9
558.6 528.6 497.1 457.6 402.4 318.8 236.7 203.6 168.9 134.1
93.1 55.2 31.6 15.8 7.9 0 0
3171.9 2786.8 2406.5 2048.3 1710.6 1467.6 1294 1221.4 1156.7 1110.9
1058.9 1006.8 956.3 905.8 856.9 809.5 759 708.5 661.2 613.9
576 544.4 511.3 475 407.1 323.5 250.9 219.3 183.1 146.8
104.2 63.1 37.9 23.7 14.2 6.3 0
3171.9 2875.2 2543.8 2201.4 1862.1 1563.9 1354 1237.2 1174.1 1123.6
1077.8 1030.5 983.1 935.8 886.9 837.9 789 738.5 692.8 648.6
609.1 572.8 536.5 495.5 445 380.3 299.8 255.6 217.8 179.9
137.3 86.8 53.7 34.7 25.2 12.6 0
3171.9 2941.5 2668.5 2363.9 2038.8 1729.5 1470.7 1276.6 1180.4 1123.6
1077.8 1032 986.3 938.9 891.6 841.1 787.4 738.5 691.2 647
610.7 572.8 533.4 489.2 440.3 386.6 325.1 273 235.1 197.3
157.8 113.6 58.4 34.7 22.1 11 0
3171.9 3004.6 2813.7 2572.2 2302.4 2005.7 1715.3 1436 1224.6 1134.6
1081 1032 986.3 938.9 888.4 839.5 787.4 735.4 684.9 631.2
580.7 533.4 489.2 448.2 413.4 372.4 321.9 268.3 217.8 178.3
143.6 107.3 60 26.8 14.2 4.7 0
3171.9 3105.6 3014.1 2873.6 2646.4 2386 2125.6 1860.5 1516.5 1240.3
1109.4 1047.8 997.3 948.4 901.1 852.1 801.7 751.2 699.1 643.8
591.8 539.7 492.4 448.2 405.6 361.4 314 268.3 217.8 165.7
127.8 89.9 56.8 30 14.2 6.3 0
3171.9 3209.8 3228.7 3209.8 3100.9 2930.4 2728.5 2504.4 2217.2 1846.3
1462.9 1178.8 1043.1 981.5 935.8 891.6 844.3 803.2 763.8 716.4
669.1 610.7 552.3 498.7 456.1 415 456.1 478.2 361.4 288.8
190.9 140.4 80.5 39.5 18.9 9.5 0
3171.9 3312.3 3449.6 3561.7 3605.9 3571.1 3459.1 3312.3 3175 3010.9
2760 2419.2 2019.9 1612.8 1283 1107.8 1057.3 1019.4 953.1 893.2
847.4 806.4 748 705.4 743.3 771.7 650.2 493.9 299.8 224.1
167.3 121.5 82.1 47.3 23.7 7.9 0
3171.9 3416.5 3673.7 3913.6 4091.9 4194.5 4200.8 4142.4 4087.2 4069.8
4058.8 4011.4 3918.3 3801.5 3653.2 3481.2 3265 3058.3 2985.7 3257.1
3845.7 4405.9 4489.6 3891.5 2745.8 1627 961 604.4 418.2 306.1
232 167.3 113.6 64.7 25.2 6.3 0
3171.9 3517.5 3878.9 4237.1 4536.9 4729.4 4821 4852.5 4884.1 4939.3
5024.5 5135 5267.5 5389.1 5510.6 5602.1 5747.3 6007.6 6493.7 7289
8321.1 9439.9 10531.9 11371.4 11469.3 10681.8 9170.1 7164.4 5002.4 3126.1
1816.3 1081 615.4 232 71 3.2 0
3171.9 3553.8 3972 4387 4731 4958.2 5071.9 5120.8 5166.5 5229.7
5316.5 5420.6 5556.3 5693.6 5842 6043.9 6334.3 6757.2 7382.1 8248.5
9398.9 10917 12987.4 15556.4 17213.4 16812.6 15583.3 13891.6 12065.8 10333.1
8560.9 6605.7 4521.1 2657.4 1077.8 271.4 0
